EDGE-BLNK-PRH
EDGE™ Port Replication Housing Accessory Blank Panel, holds up to 8 EDGE modules
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
设计
| 颜色 | 黑色 |
设计 - 适配器
| 适配器配线箱颜色 | 黑色 |
Dimensions
| Height | 376 mm (14.8 in) |
| Width | 439.4 mm (17.3 in) |
| Weight | 0.2 kg |
订购信息
| 包装方法 | 纸板箱 |
| 包装内容物 | Blank Panel for Port Replication Housing |
| Shipping Weight | 1.2 kg |
| Shipping Height | 794 mm (31.26 in) |
| Shipping Width | 130.2 mm (5.13 in) |
| Shipping Depth | 4826 mm (190 in) |
| Units per Delivery | 1/1 |