Centrix™ loaded housing
Pigtail Type
Number of Ports
连接器类型
高度单位
Products
| 产品编码 | Product Name | |
|---|---|---|
| CX172P24-6C-2RH000 | Centrix™ loaded housing, 1U, 3 cassettes, 24xSC/APC adapters + SF pigtails, 72 ports, HS | |
| CX172P24-A9-2RH000 | Centrix™ Splice Housing, 1U, 3 Cassettes each with 24 LC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 72 F | |
| CX172P24-B3-2RH000 | Centrix™ Splice Housing, 1U, 3 Cassettes each with 24 LC APC adapters and SM pigtails, 250 µm standard SM pigtails, total of 72 F | |
| CX2E4P24-3C-2RH000 | Centrix™ Splice Housing, 2U, 6 Cassettes each with 24 SC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F | |
| CX2E4P24-A9-2RH000 | Centrix™ Splice Housing, 2U, 6 Cassettes each with 24 LC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F | |
| CX2E4P24-B3-2RH000 | Centrix™ loaded housing, 2U,6 cassettes,24xLC/APC adapters + SF pigtails,144 ports | |
| CX4U8P24-3C-2RC000 | Centrix™ loaded housing, 4U, 12 cassettes, 24xSC/UPC adapters + SF pigtails, 288 ports, CS | |
| CX4U8P24-3C-2RH000 | Centrix™ loaded housing, 4U, 12 cassettes, 24xSC/UPC adapters + SF pigtails, 288 ports, HS | |
| CX4U8P24-3C-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 SC UPC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 288 F | |
| CX4U8P24-6C-2RC000 | Centrix™ loaded housing, 4U, 12 cassettes, 24xSC/APC adapters + SF pigtails, 288 ports, CS | |
| CX4U8P24-6C-2RH000 | Centrix™ loaded housing, 4U, 12 cassettes, 24xSC/APC adapters + SF pigtails, 288 ports, HS | |
| CX4U8P24-6C-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 SC APC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 288 F | |
| CX4U8P24-A9-2RH000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 LC UPC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 288 F | |
| CX4U8P24-A9-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 LC UPC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 288 F | |
| CX4U8P24-B3-2RH000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 LC APC adapters and SM Pigtails, 250 µm standard SM Pigtails, total of 288 F | |
| CX4U8P24-B3-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 LC APC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 288 F | |
| CX4WWP36-A9-2RC000 | Centrix™ loaded housing, 4U, 12 cassettes, 36xLC/UPC adapters + SF pigtails, 432 ports, CS | |
| CX4WWP36-A9-2RH000 | Centrix™ loaded housing, 4U, 12 cassettes, 36xLC/UPC adapters + SF pigtails, 432 ports, HS | |
| CX4WWP36-A9-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 36 LC UPC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 432 F | |
| CX4WWP36-B3-2RC000 | Centrix™ loaded housing, 4U, 12 cassettes, 36xLC/APC adapters + SF pigtails, 432 ports, CS | |
| CX4WWP36-B3-2RH000 | Centrix™ loaded housing, 4U, 12 cassettes, 36xLC/APC adapters + SF pigtails, 432 ports, HS | |
| CX4WWP36-B3-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 36 LC APC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 432 F |