Small Wall Terminal (SWT)
The small wall terminal is specifically designed to be installed close to or inside the subscriber premises. The terminal is suitable for FTTH applications in both multidwelling units (MDU) and single-family units (SFU). It provides an interface between the installed network and the customer device (ONT). The outlet is designed to be easily installed by operators, and its compact design is suitable for use in the home. The terminal can accommodate field-installable connectors or preconnectorized cables. Empty terminals can hold up to 9 m of slack for a 3 mm jacketed cable and can hold up to 4 SC adapters or 8 LC adapters.
适配器数量
适配器类型
Pigtail Type
Individual with natural primary coating and yellow secondary coating
Shuttered Adapter
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| SWT4-1-5C000-SF0BW-S | Roseta óptica (SWT), SC UPC, posición del adaptador- frontal, blanco, 1F, entrada de cable desde atrás, paquete individual | |
| SWT4-1-6C000-SB0KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - frontal, blanco, 1F, con cubierta retráctil blanca, entrada de cables por detrás, paquete individual | |
| SWT4-1-6C000-SF0BW-S | Small Wall Terminal, SC APC, adapter position - front, white, 1F, cable entry from behind, single pack | |
| SWT4-1-6C44H-SB3KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - empotrado, con bandeja de empalme, blanco, 2F, con bandeja de empalme, kit, ambas entradas de cable incluidas, paquete individual | |
| SWT4-1-6W000-SB0KW-S | Small Wall Terminal, SC APC, adapter position - recessed, white, 1F, with white shutter, kit, both cable entries included, single pack | |
| SWT4-1-6W000-SB3KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - empotrado, blanco, 1F, con cubierta retráctil blanca, kit, ambas entradas de cable incluidas, paquete individual | |
| SWT4-1-6W44H-SB3KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - empotrado, con bandeja de empalme, blanco, 2F, con cubierta retráctil blanca, con bandeja de empalme, kit, ambas entradas de cable incluidas, paquete individual | |
| SWT4-2-6C000-SB0KW-S | Small Wall Terminal, SC APC, adapter position - recessed, white, 2F, kit, both cable entries included, single pack | |
| SWT4-2-6C000-SB3KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - empotrado, blanco, 2F, kit, ambas entradas de cable incluidas, paquete individual | |
| SWT4-2-6C000-SF0BW-S | Roseta óptica (SWT), LC APC, posición del adaptador - empotrado, con bandeja de empalme, blanco, 8F, kit, entrada de cables incluida, paquete individual | |
| SWT4-2-6C000-SF3BW-S | Small Wall Terminal, SC APC, adapter position - front, with splice tray, white, 2F, with splice tray, cable entry from behind, single pack | |
| SWT4-2-6C44H-SB3KW-S | Small Wall Terminal, SC APC, adapter position - recessed, with splice tray, with pigtails, white, 2F, SMF-28® Ultra OS2 (ITU-T G.657.A1), kit, both cable entries included, single pack | |
| SWT4-2-6S000-SF0BW-S | Small Wall Terminal, SC APC, adapter position - front, white, 2F, with green shutter, cable entry from behind, single pack | |
| SWT4-2-6S44H-SB3KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - empotrado, con bandeja de empalme, con pigtails, blanco, 1F, SMF-28® Ultra OS2 (ITU-T G.657.A1), kit, ambas entradas de cable incluidas, paquete individual | |
| SWT4-2-6W000-SB3KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - empotrado, blanco, 4F, kit, ambas entradas de cable incluidas, paquete individual | |
| SWT4-2-6W000-SF3BW-S | Small Wall Terminal, SC APC, adapter position - front, with splice tray, white, 2F, with white shutter, with splice tray, cable entry from behind, single pack | |
| SWT4-2-6W44H-SB3KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - empotrado, con bandeja de empalme, con pigtails, blanco, 1F, SMF-28® Ultra OS2 (ITU-T G.657.A1) con cubierta retráctil blanca, kit, ambas entradas de cable incluidas, un solo paquete | |
| SWT4-4-04000-SF0BW-S | Roseta óptica (SWT), LC UPC, posición del adaptador - frontal, blanco, 4F, entrada de cable desde atrás, paquete individual | |
| SWT4-4-5C000-SF0BW-S | Roseta óptica (SWT), SC UPC, posición del adaptador- frontal, blanco, 4F, entrada de cable desde atrás, paquete individual | |
| SWT4-4-6C000-SB0KW-S | Small Wall Terminal, SC APC, adapter position - recessed, white, 4F, kit, both cable entries included, single pack | |
| SWT4-4-6S44H-SB3KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - empotrado, con bandeja de empalme, con pigtails, blanco, 2F, SMF-28® Ultra OS2 (ITU-T G.657.A1), kit, ambas entradas de cable incluidas, paquete individual | |
| SWT4-4-6W000-SB3KW-S | Roseta óptica (SWT), SC APC, posición del adaptador - empotrado, con bandeja de empalme, blanco, 1F, con cubierta retráctil blanca, con bandeja de empalme, kit, ambas entradas de cable incluidas, paquete individual | |
| SWT4-4-BS000-SB3KW-S | Small Wall Terminal, LC APC, adapter position - recessed, with splice tray, white, 4F, with green shutter, kit, both cable entry included, single pack | |
| SWT4-8-B3000-SB3KW-S |