TKT-CLEAN-SFC
Fiber Optic Cleaning Toolkit Single-fiber and Duplex connectors
通用规范
| 产品编码 | TKT-CLEAN-SFC |
| Product Type | 附件 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
尺寸
| 高度 | 22.86 cm |
| 宽度 | 31.75 cm |
| 深度 | 1524 cm |
| Weight | 16 kg |
订购信息
| 包装内容物 | Cleaning fluid, cleaning wipes, 1.25 mm cleaning sticks, 2.5 mm cleaning sticks, carrying case |
| 包装方法 | 单个包装 |
| 每次交付的单元数 | 1/1 |
Solvents are non-hazardous and ozone-safe
Shippable by air
Contains product for "
and "
Cleaners for "
clean dissipate static