text.skipToContent text.skipToNavigation

MiniXtend® HD Cable with Binderless* FastAccess® Technology

Corning® MiniXtend® HD Cables with Binderless* FastAccess® Technology are high-density micro cables that are up to 60 percent smaller and up to 70 percent lighter than standard loose tube cables and up to 20 percent smaller than standard micro cables.
The innovative Binderless FastAccess® Technology im-proves cable handling and reduces access time up to 70 percent while lowering risk of cable and fibre damage. MiniXtend® HD cables have an SZ-stranded loose tube construction and provide high fibre counts in limited duct space in long-haul, metro and access networks.
With a low-friction PE sheath, MiniXtend® HD cables are optimized for blowing into microducts. Both the buffer tubes and the fibres contained within are color-coded for quick and easy identification.
MiniXtend HD cables feature Corning® SMF-28® Ultra 200 single-mode fibre (ITU-T G.652.D and ITU-T G.657. A1): the industry's first 200 micron fibre with a 9.2 micron mode-field diameter (MFD).

光纤类型 SM (SMF-28® Ultra 200 fiber)
Color Code Standards Telcordia

Products

Product Number Product Name
216ZH4-Y3F42A20 MiniXtend® HD Cable with Binderless* FastAccess® Technology, 216 F, G.657.A1 200µm fiber, Single-mode (OS2)
288ZH4-S3F42A20 MiniXtend® HD Cable with Binderless* FastAccess® Technology, 288 F, G.657.A1 200µm fiber, Single-mode (OS2)
432ZH4-S3F42A20 MiniXtend® HD Cable with Binderless* FastAccess® Technology, 432 F, G.657.A1 200µm fiber, Single-mode (OS2)