text.skipToContent text.skipToNavigation

TKT-UNICAM

UniCam® Connector Performance Installation Toolkits  Basic, LC, SC, ST® compatible

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number TKT-UNICAM
Product Type 连接器工具和工具包
产品类型 连接器工具和工具包
兼容性 LC, SC, ST 
技术 无胶水无研磨
标准
RoHS 无有害物质根据RoHS 2011/65/EU
认证和产品 通过 EIA/TIA 568-B.3 
尺寸
高度 24.13 cm
宽度 12.7 cm
深度 34.5 cm
Weight 2.3 kg
订购信息
包装内容物 UniCam® Installation Tool, Cleaver, Continuity Test Set (CTS) Installation Tool, CTS Adapters, SC UPC/ST® compatible UPC Jumper, LC UPC/ST Compatible UPC Jumper, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools
Shipping Height 241.3 cm
Shipping Width 127 cm
Shipping Depth 345 cm
每次交付的单元数 1/1
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time