text.skipToContent text.skipToNavigation

CTX-CAB4F2218SGBAB

Centrix™ Front Access Cabinet  Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, side walls, doors, acrylic glass window, bottom channel, assembled

通用规范
产品编码 CTX-CAB4F2218SGBAB
产品类型 Centrix
接入类型 前面接入
安装类型 机柜安装 
熔接选项 是
Preterminated 是
标准
RoHS 无有害物质根据RoHS 2011/65/EU
设计
电缆引入方向 Side 
尺寸
高度 2400 mm
宽度 1800 mm
深度 300 mm
Weight 250 kg
订购信息
高度单位 160 U
Shipping Weight 340 kg
每次交付的单元数 2/1

Quad configuration

160 rack units
Supports 17.280 LC or 11.520 SC ports per cabinet on 1.08 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Assembled for fast deployment

20 cable strain relief plates included

40 numbered cable routing hubs included
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management

Single 4 m patch cord for in-frame Cross-Connect

Quick installation feature for housings
Flat pack for easy transport

5x Cable mounting plates include

10x numbered cable routing hubs included

Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)