EDGE™ Port Replication Housing Accessory
EDGE™ port replication housing is optimized to support storage area networks (SAN) and local area network (LAN) switches. When deployed in a cross-connect structured cabling solution, EDGE port replication housing provides one-to-one port management replication of high-density switches and SAN directors. Designed to mimic the director/switch port layout, EDGE port replication housing simplifies patching, as ports are easier to find and can be managed at a single administration point. Modular construction allows line card panels to be installed horizontally or vertically and optional blank panels provide customization to match unique vendor equipment layouts.
                                    尺寸(高 x 宽 x 深)
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Produkte
| Produktnummer | Produktname | |
|---|---|---|
| EDGE-BLNK-PRH | EDGE™ Port Replication Housing Accessory, Blank Panel | |
| EDGE-CP8B-PRH | EDGE™ Port Replication Housing Accessory, Module Panel, holds up to 8 EDGE modules | |
| EDGE-CPCVR-PRH | EDGE™ Port Replication Housing Accessory, module panel blank-out, covers/blanks 2 module slots |