CCH尾纤熔接盒
适配器类型
光纤芯数
光纤类型
研磨
熔接保护类型
Single-Fiber Heat-shrink
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-CS12-6C-P00RE | CCH尾纤熔接盒, 12芯, SC APC 单工, 单模 (OS2), 单芯 (250 µm) | |
| CCH-CS24-A9-P00RE | CCH尾纤熔接盒, 24芯, LC UPC双工, 单模 (OS2), 单芯 (250 µm) | |
| CCH-CS12-E4-P00QE | CCH Pigtailed Splice Cassette, 12 F, LC duplex, aqua, 50 µm multimode (OM4) | |
| CCH-CS12-G7-P00BE | CCH Pigtailed Splice Cassette, 12 F, SC UPC duplex, black, 50 µm multimode (OM2) | |
| CCH-CS12-6T-P00RE | CCH Pigtailed Splice Cassette, 12 F, ST® compatible Connector, UPC simplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-A9-P00RE | CCH Pigtailed Splice Cassette, 12 F, LC UPC duplex, Single-mode (OS2), single-fiber (250 µm) | |
| CCH-CS12-E7-P00TE | CCH Pigtailed Splice Cassette, 12 F, SC duplex, aqua, 50 µm multimode (OM3/4) | |
| CCH-CS24-AD-P00TE | CCH Pigtailed Splice Cassette, 24 F, LC duplex shuttered, aqua, 50 µm multimode (OM3) | |
| CCH-CS24-AV-P00QE | CCH Pigtailed Splice Cassette, 24 F, LC duplex shuttered, 50 µm multimode (OM4), violet | |
| CCH-CS24-D3-P00BE | CCH Pigtailed Splice Cassette, 24 F, LC duplex, black, 50 µm multimode (OM2) |