Centrix™ WDM Cassette
At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.
适配器类型
Products
| 产品编码 | Product Name | |
|---|---|---|
| CTX6C04VJ-ZZUT | Centrix™ WDM Cassette, 4 quadplexers, 1310/1490, 1550, 1610, SC APC simplex, 95/5 test port | |
| CTX6C08BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, SC APC simplex | |
| CTXCE1B3B30004-01X | Centrix™ WDM Cassette 1x 2:1 Coexistence Element GPON/NG-PON, LC APC duplex | |
| CTX3C08BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, SC UPC simplex | |
| CTXA908BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC UPC duplex | |
| CTXB308BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC APC duplex | |
| CTXCE1B3B30004-12X | Centrix™ WDM Cassette 12x 2:1 Coexistence Element GPON/NG-PON, LC APC duplex |