UniCam® Connectors
Corning® UniCam® connectors offer high optical performance in a fast, easy field-termination solution—ideal for fiber-to-the-workstation setups where time matters. Using precision mechanical splice tech, UniCam enables quick, cost-effective fiber installations. With the High-Performance Tool Kit, LC, SC, or ST® connectors install in just 50 seconds to one minute.
The lightweight tool and precision cleaver reduce human error, ensuring consistent terminations. The cleaver’s dual-clamp design and the tool’s go/no-go feedback confirm proper fiber mating. Installation is simple: strip, clean, cleave, cam, and crimp. Corning guarantees performance—if a connector doesn’t meet specs, it’s replaced.
UniCam connectors suit all field-installable fiber needs, reducing total cost. Each acts like a mini pigtail with a factory-installed fiber stub, aligned via patented splice tech. No epoxy or polishing needed.
For added security, Corning offers keyed LC connectors for up to eight segregated networks. Color-coded keys prevent unauthorized access and simplify ID. Keyed connectors on both patch panel sides ensure matched access rights—features not replicable with standard LC components.
Products
| Product Number | Product Name | |
|---|---|---|
| 95-000-40 | Conectores UniCam® | |
| 95-000-40-Z | Conectores UniCam® | |
| 95-000-41 | Conectores UniCam® | |
| 95-000-41-Z | Conectores UniCam® | |
| 95-000-50 | Conectores UniCam® | |
| 95-000-50-Z | Conectores UniCam® | |
| 95-000-51 | Conectores UniCam® | |
| 95-000-51-Z | Conectores UniCam® | |
| 95-000-99 | Conectores UniCam® | |
| 95-000-99-Z | Conectores UniCam® | |
| 95-000-KB | Conectores UniCam® | |
| 95-000-KB-Z | Conectores UniCam® | |
| 95-000-KE | Conectores UniCam® | |
| 95-000-KE-Z | Conectores UniCam® | |
| 95-000-KG | Conectores UniCam® | |
| 95-000-KG-Z | Conectores UniCam® | |
| 95-000-KN | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Blue | |
| 95-000-KN-Z | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Blue | |
| 95-000-KR | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Red | |
| 95-000-KR-Z | Conectores UniCam® | |
| 95-000-KS | Conectores UniCam® | |
| 95-000-KS-Z | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Slate | |
| 95-000-KV | Conectores UniCam® | |
| 95-000-KV-Z | Conectores UniCam® | |
| 95-000-KY | Conectores UniCam® | |
| 95-000-KY-Z | Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Yellow | |
| 95-050-40 | Conectores UniCam® | |
| 95-050-40-Z | Unicam Connectors, SC, Organizer pack, 50 µm Multimode (OM2), Black | |
| 95-050-41 | Conectores UniCam® | |
| 95-050-41-X | Unicam Connectors, SC, 50 µm Multimode (OM3/OM4), Black | |
| 95-050-41-X-Z | Unicam Connectors, SC, Organizer Pack, 50 µm Multimode (OM3/OM4), Black | |
| 95-050-41-Z | Conectores UniCam® | |
| 95-050-50 | Conectores UniCam® | |
| 95-050-50-Z | Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber | |
| 95-050-51 | Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber | |
| 95-050-51-X | Unicam Connectors, ST® compatible, 50 µm Multimode (OM3/OM4), Amber | |
| 95-050-51-X-Z | Conectores UniCam® | |
| 95-050-51-Z | Conectores UniCam® | |
| 95-050-90 | Conectores UniCam® | |
| 95-050-99 | Unicam Connectors, LC, 50 µm Multimode (OM2), Black | |
| 95-050-99-X | Connecteur UniCam® de haute performance, 50 µm multimode (OM3/OM4) | |
| 95-050-99-X-Z | Conectores UniCam® | |
| 95-050-99-Z | Conectores UniCam® | |
| 95-050-KB | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Black | |
| 95-050-KB-Z | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Black | |
| 95-050-KE | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Orange | |
| 95-050-KE-Z | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Orange | |
| 95-050-KG | Conectores UniCam® | |
| 95-050-KG-Z | Conectores UniCam® | |
| 95-050-KN | Conectores UniCam® | |
| 95-050-KN-Z | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Blue | |
| 95-050-KR | Conectores UniCam® | |
| 95-050-KR-Z | Conectores UniCam® | |
| 95-050-KS | Conectores UniCam® | |
| 95-050-KS-Z | Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Slate | |
| 95-050-KV | Conectores UniCam® | |
| 95-050-KV-Z | Conectores UniCam® | |
| 95-050-KY | Conectores UniCam® | |
| 95-050-KY-Z | Unicam Connectors, LC, 50 um Multimode OM2, Yellow | |
| 95-05X-KB | Conectores UniCam® | |
| 95-05X-KB-Z | Conectores UniCam® | |
| 95-05X-KE | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Orange | |
| 95-05X-KE-Z | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Orange | |
| 95-05X-KG | Conectores UniCam® | |
| 95-05X-KG-Z | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Green | |
| 95-05X-KN | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Blue | |
| 95-05X-KN-Z | Conectores UniCam® | |
| 95-05X-KR | Conectores UniCam® | |
| 95-05X-KR-Z | Conectores UniCam® | |
| 95-05X-KS | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Slate | |
| 95-05X-KS-Z | Conectores UniCam® | |
| 95-05X-KV | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Violet | |
| 95-05X-KV-Z | Conectores UniCam® | |
| 95-05X-KY | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3/OM4), Yellow | |
| 95-05X-KY-Z | Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Yellow | |
| 95-200-41 | Connecteur UniCam® de haute performance, SC, monomode (OS2) | |
| 95-200-41-Z | Unicam Connectors, SC, Organizer pack, Single-mode (OS2), Blue | |
| 95-200-44 | Conectores UniCam® | |
| 95-200-44-Z | Conectores UniCam® | |
| 95-200-51 | Conectores UniCam® | |
| 95-200-51-Z | Conectores UniCam® | |
| 95-200-94 | Conectores UniCam® | |
| 95-200-94-Z | Conectores UniCam® | |
| 95-200-99 | Connecteur UniCam® de haute performance, LC monomode (OS2) | |
| 95-200-99-Z | Unicam Connectors, LC, Organizer pack, Single-mode (OS2), Blue | |
| 95-200-KB | Unicam Connectors, LC, Keyed, Single-mode (OS2), Black | |
| 95-200-KB-Z | Unicam Connectors, LC, Keyed, Single-mode (OS2), Black | |
| 95-200-KE | Conectores UniCam® | |
| 95-200-KE-Z | Unicam Connectors, LC, Keyed, Single-mode (OS2), Orange | |
| 95-200-KG | Conectores UniCam® | |
| 95-200-KG-Z | Unicam Connectors, LC, Keyed, Single-mode (OS2), Green | |
| 95-200-KN | Unicam Connectors, LC, Keyed, Single-mode (OS2), Blue | |
| 95-200-KN-Z | Conectores UniCam® | |
| 95-200-KR | Unicam Connectors, LC, Keyed, Single-mode (OS2), Red | |
| 95-200-KR-Z | Conectores UniCam® | |
| 95-200-KS | Unicam Connectors, LC, Keyed, Single-mode (OS2), Slate | |
| 95-200-KS-Z | Unicam Connectors, LC, Keyed, Single-mode (OS2), Slate | |
| 95-200-KV | Conectores UniCam® | |
| 95-200-KV-Z | Conectores UniCam® | |
| 95-200-KY | Unicam Connectors, LC, Keyed, Single-mode (OS2), Yellow | |
| 95-200-KY-Z | Conectores UniCam® |