text.skipToContent text.skipToNavigation

TKT-UNICAM-PFC

UniCam® High-Performance Installation Toolkit  LC, SC and ST® compatible

Contact Distributor for Lead Time

General Specifications
Product Number TKT-UNICAM-PFC
产品类型 核心产品/快速交付
产品类型 连接器工具和工具包
兼容性 LC, SC和ST® 兼容
技术 无胶水无研磨
标准
RoHS 无有害物质根据RoHS 2011/65/EU
尺寸
高度 48.26 cm
宽度 35.56 cm
深度 19.69 cm
Weight 3.9 kg
订购信息
包装内容物 UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools
每次交付的单元数 1/1
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time
Visual feedback signal (TKT-UNICAM-PFC)
Termination confirmation
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance