UniCam® High-Performance Installation Toolkit
The UniCam® high-performance tool kit (TKT-UNICAM-PFC) is a carefully designed tool kit that virtually eliminates human variability from the installation process. This legacy solution includes a lightweight, hand-held installation tool with an immediate go/no-go feedback signal to provide unmistakable confirmation of a successful termination. The kit’s hand-held high-performance precision cleaver features two heat treated high density stainless steel clamp arms for a precision hold of the field fiber, as well as a diamond blade to achieve a superior cleave. It can be used with multimode or single-mode LC, SC, ST® compatible UniCam connectors (standard- and high-performance) and is required to achieve high-performance specifications for UniCam high-performance single-mode connectors. The tool kit also features a visual based installation guide, video guidance via an included DVD and access to the latest installation videos via QR codes using a smart phone.
Products
| 产品编码 | Product Name | |
|---|---|---|
| TKT-UNICAM-PFC | UniCam® Connector Installation Tool Kit, High-Performance, LC, SC and ST® compatible | |
| TL-UCP | UniCam® high-performance connector installation tool with integrated continuity test set (CTS) |