CCH-CF
CCH 接线盒 Termination and Slack Storage, empty, no splice tray, for one CCH adapter panel
General Specifications
| Product Number | CCH-CF |
| 产品类型 | 接线盒 |
| 安装类型 | 机架安装, 墙装 |
| 应用 | 数据中心, 企业网 |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
环境条件
| 温度范围,操作 | -40 °C to 70 °C (-40 °F to 158 °F ) |
设计
| 配线箱类型 | CCH |
| 面板或模块类型 | CCH |
Ordering Information
| Shipping Weight | 0.5 kg |
| Units per Delivery | 1/1 |
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)