Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Cable Entry
Rack Units
36
Cabinets
Single
Products
产品编码 | Product Name | |
---|---|---|
CTX-CAB-F2009NNLAB | Single Cabinet, H2000xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled | |
CTX-CAB-F2009NNLNB | Single Cabinet, H2000xW900xD300, left cable entry, no walls, metal doors, bottom channel, flat pack | |
CTX-CAB-F2009NNRAB | Single Cabinet, H2000xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
CTX-CAB-F2009PGLAB | Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
CTX-CAB-F2009PGLNB | Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
CTX-CAB-F2009PGRAB | Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
CTX-CAB-F2009PGRAN | Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
CTX-CAB-F2009PGRNB | Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
CTX-CAB-F2009PGRNN | Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
CTX-CAB-F2009SGLAB | Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
CTX-CAB-F2009SGLNB | Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack | |
CTX-CAB-F2009SGRAB | Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
CTX-CAB-F2009SGRNB | Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack |