text.skipToContent text.skipToNavigation

Crimplok™+ Connectors

Crimplok™+ connectors provide fast, easy field installation of 250/900 (mu)m multimode fiber without the need for a splice, gel or adhesive. The connectors are SC compatible and feature a metallic element that mechanically locks the fiber in place. The new Crimplok™+ APC Activation Tool and Protrusion-Setting Connector Cap simplifies the fiber termination process, reduces tooling components, and improves ease of use.

Products

产品编码 Product Name
80611380967 Crimplok™+ Connectors, SC APC Nano Finishing Tool
80611494123 Crimplok™+ Connectors, SC, No Polish, Single-mode, Flat Splice with Tool, Easy Cleaver
80611622087 Crimplok™+ Connectors, SC UPC Single-mode 250/900 µm, 8700-AT/UPC, 60 pack with Activation Tool
80611622145 Crimplok™+ Connectors, SC APC Installation Kit 8765T-APC
80611622335 Crimplok™+ Connectors, SC APC, Single-mode 250/900 µm 8700-AT/APC/C, 120 pack with Activation Tool, Easy Cleaver