text.skipToContent text.skipToNavigation

S45254-L103-A15

Ball, Ball-Bell and Bell Shuttle  Ball, Ball-Bell and Bell Shuttle

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Weight 23 g
Ordering Information
Units per Delivery 1/1
Besides the ball shuttles that have one flexible rubber skirt, the other shuttles consist of a central metal shaft and 2 or 3 sets of flexible rubber skirts that assist propulsion
Wide range of shuttles available
allows feeding into any kind of plastic duct