text.skipToContent text.skipToNavigation

S45254-L104-A9

Mandrel and Calibration Shuttle  Mandrel and Calibration Shuttle

Contact Distributor for Lead Time

标准
RoHS 无有害物质根据RoHS 2011/65/EU
尺寸
Weight 560 g
订购信息
每次交付的单元数 1/1
Each calibration mandrel has a metal shaft with a set of different-sized disks
enabling the radius of curvature of the ducts to be checked in accordance with operator specifications