HDWR-GRND-KIT
硬件接地组件 包括两个线,一个护套接地,一个接地线
General Specifications
| Product Number | HDWR-GRND-KIT |
| Product Type | Grounding Hardware |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Grounding Hardware |
Ordering Information
| Package Contents | Ground BUS Bar, Qty 2 #6 AWG Ground Straps, Qty 1 Cable Armor Grounging Clamp |
| Shipping Weight | 1.2 kg |
| Units per Delivery | 1/1 |