text.skipToContent text.skipToNavigation

EDGE™ 配线箱,FX

EDGE™配线箱提供安装于19-in机架或机柜的1U、2U和4U尺寸,同时提供其他两个配线箱用于地板安装。这些配线箱结合EDGE模块、面板、主干光缆、分支组件和跳线展现出了一个业界领先的解决方案。深度减低的机架式配线箱可以背靠背安装于4连机架或机柜中,同时可以安装于第三方的地板接线盒中。

Products

产品编码 Product Name
EDGE-04U-FP EDGE™ Solutions Housing, Fixed, 4 rack units, holds 32 EDGE Solutions Modules or Panels
EDGE-02U-FP EDGE™ Solutions Housing, Fixed, 2 rack units, holds 16 EDGE Solutions Modules or Panels
EDGE-FZB-04U EDGE™ Solutions Housing, fixed, fiber zone box, four rack units, holds 32 EDGE modules or panels
EDGE-01U-EMOD EDGE™ Solutions Mounting Bracket, accommodates up to eight EDGE modules and/or panels within a one rack unit space
EDGE-01U-FP EDGE™ Housing, FX, 1 rack units, holds 8 EDGE Solutions Modules or Panels