text.skipToContent text.skipToNavigation

MTB-0444FD150FW-P

OptiSheath® MultiPort Terminal with OptiTip® Jumper, 4 port  Single-mode (OS2), 150 ft

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
您可能还感兴趣
通用规范
产品编码 MTB-0444FD150FW-P
产品类型 终端
光缆类型 SST 扁平绝缘落线
光纤类别 单模(OS2)
包装 单个包装
预端接硬件
技术 Pushlok
标准
RoHS 无有害物质根据RoHS 2011/65/EU
认证和产品 美国农业部农村发展计划 
设计和测试标准 IP68 
环境条件
温度范围,操作 -40 °C  -  70 °C    (-40 °F  -  158 °F    )
设计
可锁
光纤芯数 4
端口数-切 4
配线箱材料 塑料
输入光缆的光纤芯数 4
机械特性
Cable Length 150 ft
Specifications - Connector A
连接器类型 SC
研磨 APC
插入损耗,典型 ≤ 0.35 dB
反射,典型的 > 65 dB
Specifications - Connector B
连接器类型 SC
研磨 APC
尺寸
高度 66 mm
宽度 73 mm
深度 274 mm
Weight 2.09 kg
订购信息
包装方法
Shipping Height 762 mm
Shipping Width 762 mm
Shipping Depth 152 mm
每次交付的单元数 1/1
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices