EDGE™ 模块,超低损耗
            
                                    光纤类型
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    极性
                                    
                                    
                                        
                                    
                                        
                                            Universal
                                        
                                    
                                
                            
                        Products
| 产品编码 | Product Name | |
|---|---|---|
| ECM-UM12-04-89G-ULL | EDGE™ Module, Ultra Low Loss, 12F, Bend-improved Single-mode (OS2), Shuttered LC UPC Duplex to MTP® pinned SM | |
| ECM-UM12-05-93Q-ULL | EDGE™ 解决方案模块,超低损耗,12 芯,LC 双工到 MTP® 连接器,50 µm 多模 (OM4) | |
| ECM-UM12-05-93T-ULL | EDGE™ Module, Ultra Low Loss, 12F, 50 µm multimode (OM3), Shuttered LC PC Duplex Multimode to MTP® pinned MM | |
| ECM-UM12-18-89G-ULL | EDGE™ Module, Ultra Low Loss, 12F, Bend-improved Single-mode (OS2), Shuttered LC APC Duplex to MTP® pinned SM, Universal Polarity, Ultra-Low-Loss |