OSNP-FIOT-SST
OptiTap® Field-Installable Connector SST FIOT Connector
General Specifications
Product Number | OSNP-FIOT-SST |
Product type | Field-Installable Connectors |
Fibre category | Single-mode (OS2) |
Product type | Field-Installable Connectors |
Corning logo | Yes |
Keyed (security) | No |
Technology | No-epoxy/no-polish |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, operation | -40 °C to 60 °C |
Design - Connector
Connector type | SC |
Housing colour | Black |
Boot colour | Black |
Cable style | Drop |
Mechanical Specifications - Connector
Cable compatibility | SST-Drop™ |
Optical Specifications - Connector
Polish | APC |
Reflectance | < -60 dB |
Ordering Information
Package contents | OptiSnap Connector, Connector Hardened Body, Upper and Lower Half, Crimp Band |
Packaging method | Individual Pack |
Units per delivery | 1/1 |
No-epoxy/no-polish or other consumables required
Quick and easy installation, less than one minute per connector on average
No need for electrical power for ovens or lights
Reduces complexity
Go/no-go feedback technology
Immediate indication of successful termination