Everon® Copper Datacom Top hat rail adapter
The Everon® Copper Datacom Industrial top hat rail adapter is suitable for installation on 35 mm top hat rails.
It provides a potential equalization spring and, due to its modular design, allows a free configuration of each single port with Everon® Copper Datacom copper modules as well as Everon® Copper Datacom fiber optic modules.
Products
| 产品编码 | Product Name | |
|---|---|---|
| WAXISE-V0103-C001 | Everon® Copper Datacom Top hat rail adapter, LANscape®, grey |