text.skipToContent text.skipToNavigation

MTB-0444FD010FW-P

OptiSheath® MultiPort Terminal with OptiTip® Jumper, 4 port  Single-mode (OS2), 10 ft

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
您可能还感兴趣
通用规范
产品编码 MTB-0444FD010FW-P
EAN Code 4056418201634
光缆类型 SST 扁平绝缘落线
光纤类别 单模(OS2)
包装 单个包装
产品类型 MultiPorts
预端接硬件
技术 Pushlok®
标准
RoHS 无有害物质根据RoHS 2011/65/EU
认证和产品 美国农业部农村发展计划 
设计和测试标准 IP68 
环境条件
温度范围,操作 -40 °C  -  70 °C    (-40 °F  -  158 °F    )
设计
光纤芯数 4
端口数-切 4
配线箱材料 塑料
锁可用性
输入光缆的光纤芯数 4
机械特性
Cable Length 3 m
Specifications - Connector A
连接器类型 SC
研磨 APC
插入损耗,典型 ≤ 0.35 dB
Specifications - Connector B
连接器类型 SC
研磨 APC
尺寸
高度 66 mm
宽度 73 mm
深度 274 mm
Weight 0.45 kg
订购信息
包装方法
每次交付的单元数 1/1
Shipping Height 762 mm
Shipping Width 762 mm
Shipping Depth 152 mm
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices