text.skipToContent text.skipToNavigation

022201G3Z16004M

LC UPC / LC APC, OS2 Bend-improved SM, 1 F, Single Fiber , Flame Retardant Non Corrosive, 1.6 mm, 4 Meters

最先进的生产工艺
Corning独有的生产工艺和先进的技术造就卓越的产品一致性
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply.
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
优秀的性能测试每一个终端确保实现最高的网络性能
Every termination is tested to ensure the highest in network performance