PasMAX™ Patch and Splice Unit
The patch and splice unit combines 72 SC or LC ports with up to 216 single-element splices. It contains up to three separate adapter drawers, each holding up to 24 SC or LC adapter ports. An additional drawer houses splices in up to 36 PasMAX single-circuit trays or 18 PasMAX single-element trays. Pigtails are pre-installed to reduce installation time in the field.
The drawers rotate to provide easy access without disturbing patch cords.
Each adapter can be lifted for easy patching.
适配器类型
适配器外壳颜色
熔纤盘选项
连接器类型
您可能还感兴趣
Products
产品编码 | Product Name | |
---|---|---|
PMX-3S00723C58T02 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters SC UPC, single-mode (OS2), single-fibre management, shrink with protectors | |
PMX-3S00723C58T04 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters SC UPC, single-mode (OS2), single-fibre management, crimp with protectors | |
PMX-3S00726C44T02 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters SC APC, single-mode (OS2), single-fibre management, shrink with protectors | |
PMX-3S00726C44T04 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters SC APC, single-mode (OS2), single-fibre management, crimp with protectors | |
PMX-3S0072A902T02 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters LC UPC, single-mode (OS2), single-fibre management, shrink with protectors | |
PMX-3S0072A902T04 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters LC UPC, single-mode (OS2), single-fibre management, crimp with protectors | |
PMX-3S0072B322T02 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters LC APC, single-mode (OS2), single-fibre management, shrink with protectors | |
PMX-3S0072B322T04 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters LC APC, single-mode (OS2), single-fibre management, crimp with protectors | |
PMX-3S0072P119T02 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters E2000 APC, single-mode (OS2), single-fibre management, shrink with protectors | |
PMX-3S0072P119T04 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters E2000 APC, single-mode (OS2), single-fibre management, crimp with protectors | |
PMX-3S0072P220T02 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters E2000 UPC, single-mode (OS2), single-fibre management, shrink with protectors | |
PMX-3S0072P220T04 | PasMAX™ Patch and Splice Unit, 4 U, 72 F, with adapters E2000 UPC, single-mode (OS2), single-fibre management, crimp with protectors |