text.skipToContent text.skipToNavigation

Presslok™ Splice Connectors

With the Presslok™ series of tools and connectors, service providers can meet the demand for enhanced customer services such as high-speed internet, video-on-demand, and video conferencing. Presslok connectors also offer full wire-range capability, increased port size to accommodate up to 2.08 mm (0.082 in) insulation sizes, and solvent resistant plastic construction. As new technologies migrate into the local loop, the importance of reliable connections in the embedded plant has increased exponentially. Each connection is a potential point of failure in high-bandwidth applications, which could require additional time and expense for a technician to repair. That is where the full line of Presslok connectors can really make a difference.
Vous pourriez également être intéressé par

Produits

Référence du produit Nom du produit
UB2AD-BOX Presslok™-Aderverbinder, UB2AD TAP IDC-Spleißverbinder (trocken), Kartonverpackung (100 Stück)
UP2-CART Presslok™-Aderverbinder, UP2 IDC-Spleißverbinder (trocken), Kartusche (160 Stück)
UP3-BULK Presslok™-Aderverbinder, UP3 IDC-Spleißverbinder (trocken), Großverpackung (100 Stück)
UP3-CART Presslok™-Aderverbinder, UP3 IDC-Spleißverbinder (trocken), Kartusche (160 Stück)
UR2D-CART Presslok™-Aderverbinder, UR2D IDC-Spleißverbinder (trocken), Kartusche (100 Stück)
UR2D-JAR Presslok™-Aderverbinder, UR2D IDC-Spleißverbinder (trocken), Dosenverpackung (500 Stück)
UY2D-BOX Presslok™-Aderverbinder, UY2D IDC-Spleißverbinder (trocken), Kartonverpackung (100 Stück)
UY2D-CART Presslok™-Aderverbinder, UY2D IDC-Spleißverbinder (trocken), Kartusche (120 Stück)
UY2D-JAR Presslok™ Splice Connectors, UY2D Dry IDC Butt Splice Connector, Jar Packaging (500 pce)