EDGE™ Portreplikationsgehäuse
EDGE™ port replication housing is optimized to support storage area networks (SAN) and local area network (LAN) switches. When deployed in a cross-connect structured cabling solution, EDGE port replication housing provides one-to-one port management replication of high-density switches and SAN directors. Designed to mimic the director/switch port layout, EDGE port replication housing simplifies patching, as ports are easier to find and can be managed at a single administration point. Modular construction allows line card panels to be installed horizontally or vertically and optional blank panels provide customization to match unique vendor equipment layouts.
Höheneinheit
10HE
Gehäusefarbe
Schwarz
Products
| Product Number | Product Name | |
|---|---|---|
| EDGE-10U-PRH | Das EDGE™ Portreplikationsgehäuse ist optimiert für das Abbilden von Core oder Director Switchen von SAN und LAN Bereichen in Rechenzentren. Es kann bis zu 11x I/O Karten (EDGE-CP8B-PRH) mit bis zu 48 Ports simulieren. Optional sind Blindabdeckungen verfügbar. |