text.skipToContent text.skipToNavigation

OptiSheath® MultiPort Flex Terminal, OptiTap® non-pinned to OptiTip® non-pinned

E-Mail

The OptiSheath® MultiPort Flex Terminal is designed for use in outside plant fiber access networks. This innovative terminal provides sealed environmental protection and fast, easy incremental connection of subscriber drop cables while increasing deployment velocity. Its reliability and flexibility make it the ideal choice for outside plant underground fiber access networks, including network access point terminals in fiber-to-the-home (FTTH) network deployments.

The OptiSheath MultiPort Flex Terminal is built with Corning ClearCurve Optical Fiber — the revolutionary bend-insensitive optical fiber and cable that ensures virtually no attenuation loss, even in tight bends with a bend radius of 5 mm.

The OptiSheath MultiPort Flex Terminal accelerates FTTH community acceptance by enabling lower profile pedestals and hand holes than traditional fiber terminals. The MultiPort Flex Terminal is particularly beneficial when deploying terminals in small congested pits enabling the use of existing pits without the need to spend time and money for remediation. The terminal is available in three configurations: four, eight, and 12 OptiTap single-fiber connector ports.

Verpackung Individual
Portzahl
Faseranzahl
You might also be interested in

Produkte

Bestellnummer Produktdetails
MPF-0448M1R43F-P OptiSheath® MultiPort Flex Terminal, OptiTap® ohne Pin zu OptiTip® ohne Pin, 4 Ports, robustes 4,8 mm ClearCurve® Drop-Kabel, schwarzer Mantel, einzeln verpackt Add to Materials List
MPF-0848M1R43F-P OptiSheath® Multiport Flex Terminal, OptiTap® ohne Pin zu OptiTip® Drop-Kabel ohne Pin, 8 Ports, robustes 4,8 mm ClearCurve® Drop-Kabel, schwarzer Mantel, einzeln verpackt Add to Materials List
MPF-1248M1R43F-P OptiSheath® Multiport Flex Terminal, OptiTap® ohne Pin zu OptiTip® ohne Pin, 12 Ports, robustes 4,8 mm ClearCurve® Drop-Kabel, schwarzer Mantel, einzeln verpackt Add to Materials List