UniCam® Connectors
Corning® UniCam® connectors offer high optical performance in a fast, easy field-termination solution—ideal for fiber-to-the-workstation setups where time matters. Using precision mechanical splice tech, UniCam enables quick, cost-effective fiber installations. With the High-Performance Tool Kit, LC, SC, or ST® connectors install in just 50 seconds to one minute.
The lightweight tool and precision cleaver reduce human error, ensuring consistent terminations. The cleaver’s dual-clamp design and the tool’s go/no-go feedback confirm proper fiber mating. Installation is simple: strip, clean, cleave, cam, and crimp. Corning guarantees performance—if a connector doesn’t meet specs, it’s replaced.
UniCam connectors suit all field-installable fiber needs, reducing total cost. Each acts like a mini pigtail with a factory-installed fiber stub, aligned via patented splice tech. No epoxy or polishing needed.
For added security, Corning offers keyed LC connectors for up to eight segregated networks. Color-coded keys prevent unauthorized access and simplify ID. Keyed connectors on both patch panel sides ensure matched access rights—features not replicable with standard LC components.
Products
| Product Number | Product Name | |
|---|---|---|
| 95-050-KY-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), gelb | |
| 95-050-51 | UniCam® Stecker, High-Performance, ST® kompatibel, 50 µm multimode (OM2) | |
| 95-000-KR | Connecteurs UniCam® | |
| 95-050-KE-Z | Connecteurs UniCam® | |
| 95-05X-KG-Z | Connecteurs UniCam® | |
| 95-05X-KN | Connecteurs UniCam® | |
| 95-200-KB | Connecteurs UniCam® | |
| 95-05X-KE-Z | Connecteurs UniCam® | |
| 95-05X-KY-Z | Connecteurs UniCam® | |
| 95-050-KB-Z | Connecteurs UniCam® | |
| 95-05X-KS | Connecteurs UniCam® | |
| 95-000-KG | Connecteurs UniCam® | |
| 95-000-99-Z | Conector de alto rendimiento UniCam®, LC, paquete organizador, multimodo de 62,5 µm (OM1) | |
| 95-000-41 | UniCam ® Conector de alto rendimiento, Carolina del Sur, 62.5 m multimodo (OM1) | |
| 95-000-41-Z | Conector de alto rendimiento UniCam®, SC, paquete organizador, multimodo de 62,5 µm (OM1) | |
| 95-000-50 | Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber | |
| 95-000-51 | Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber | |
| 95-000-51-Z | Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber | |
| 95-000-99 | UniCam® Stecker, High-Performance, LC, 62,5 µm multimode (OM1) | |
| 95-000-KB-Z | UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), schwarz | |
| 95-000-KG-Z | UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), grün | |
| 95-000-KR-Z | UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), rot | |
| 95-000-KS | UniCam® Stecker, Codierter LC, 62.5 µm multimode (OM1), grau | |
| 95-000-KV | UniCam® Stecker, Codierter LC, 62.5 µm multimode (OM1), violett | |
| 95-000-KV-Z | UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), violett | |
| 95-000-KY | UniCam® Stecker, Codierter LC, 62.5 µm multimode (OM1), gelb | |
| 95-050-40 | UniCam® Stecker, Standard-Performance, SC, 50 µm multimode (OM2) | |
| 95-050-41-Z | UniCam® Stecker, High-Performance, SC, Großpackung, 50 µm multimode (OM2) | |
| 95-050-50 | UniCam® Stecker, Standard-Performance, ST® compatibel , 50 µm multimode (OM2) | |
| 95-050-51-X-Z | UniCam® Stecker, High-Performance, ST® compatibel , Großpackung, 50 µm multimode (OM3/OM4 compatible) | |
| 95-050-51-Z | Conector de alto rendimiento UniCam®, ST® compatible, paquete organizador, multimodo de 50 µm (OM2) | |
| 95-050-90 | UniCam® Stecker, High-Performance, LC, 50 µm multimode (OM2) | |
| 95-050-99-X | UniCam® Stecker, High-Performance, LC, 50 µm multimode (OM3/OM4 compatible) | |
| 95-050-99-X-Z | UniCam® Stecker, High-Performance, LC, Großpackung, 50 µm multimode (OM3/OM4 compatible) | |
| 95-050-99-Z | UniCam® Stecker, High-Performance, LC, Großpackung, 50 µm multimode (OM2) | |
| 95-050-KG | UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), grün | |
| 95-050-KG-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), grün | |
| 95-050-KN | UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), blau | |
| 95-050-KR | UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), rot | |
| 95-050-KR-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), rot | |
| 95-050-KS | UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), grau | |
| 95-050-KV-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), violett | |
| 95-050-KY | UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), gelb | |
| 95-05X-KB | UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), schwarz | |
| 95-05X-KB-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), schwarz | |
| 95-05X-KG | UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), grün | |
| 95-05X-KN-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), blau | |
| 95-05X-KR | UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), rot | |
| 95-05X-KS-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), grau | |
| 95-05X-KV-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), violett | |
| 95-200-44 | UniCam® Stecker, High-Performance, SC APC, single-mode (OS2) | |
| 95-200-44-Z | UniCam® Stecker, High-Performance, SC APC, single-mode (OS2) | |
| 95-200-51-Z | UniCam® Stecker, High-Performance, ST® compatibel , Großpackung, single-mode (OS2) | |
| 95-200-94 | UniCam® Stecker, LC APC, Single-mode (OS2) |
|
| 95-200-94-Z | UniCam® Stecker, High-Performance, LC APC, Großpackung, single-mode (OS2) | |
| 95-200-99 | UniCam® Stecker, High-Performance, LC, single-mode (OS2) | |
| 95-200-KG | UniCam® Stecker, Codierter LC, single-mode (OS2), grün | |
| 95-200-KR-Z | UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), rot | |
| 95-200-KV-Z | UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), violett | |
| 95-200-KE | UniCam® Stecker, Codierter LC, single-mode (OS2), orange | |
| 95-050-KV | UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), violett | |
| 95-000-KE-Z | UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), orange | |
| 95-200-41 | UniCam® Stecker, High-Performance, SC, single-mode (OS2) | |
| 95-200-KY-Z | UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), gelb | |
| 95-05X-KR-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), rot | |
| 95-050-41 | UniCam® Stecker, High-Performance, SC, 50 µm multimode (OM2) | |
| 95-200-51 | UniCam® Stecker, High-Performance, ST® kompatibel, single-mode (OS2) | |
| 95-000-40 | UniCam® Stecker, Standard-Performance, SC, 62,5 µm multimode (OM1) | |
| 95-200-KV | UniCam® Stecker, Codierter LC, single-mode (OS2), violett | |
| 95-200-KN-Z | UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), blau | |
| 95-000-40-Z | UniCam® Stecker, Standard-Performance, SC, Großpackung, 62,5 µm multimode (OM1) | |
| 95-000-50-Z | UniCam® Stecker, Standard-Performance, ST® compatibel , Großpackung, 62,5 µm multimode (OM1) | |
| 95-000-KB | UniCam® Stecker, Codierter LC, 62,5 µm multimode (OM1), schwarz | |
| 95-000-KE | UniCam® Stecker, Codierter LC, 62,5 µm multimode (OM1), orange | |
| 95-000-KN | UniCam® Stecker, Codierter LC, 62,5 µm multimode (OM1), blau | |
| 95-000-KN-Z | UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), blau | |
| 95-000-KS-Z | UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), grau | |
| 95-000-KY-Z | UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), gelb | |
| 95-050-40-Z | UniCam® Stecker, Standard-Performance, SC, Großpackung, 50 µm multimode (OM2) | |
| 95-050-41-X | UniCam® Stecker, High-Performance, SC, 50 µm multimode (OM3/OM4 compatible) | |
| 95-050-41-X-Z | UniCam® Stecker, High-Performance, SC, Großpackung, 50 µm multimode (OM3) | |
| 95-050-50-Z | UniCam® Stecker, Standard-Performance, ST® compatibel , Großpackung, 50 µm multimode (OM2) | |
| 95-050-51-X | UniCam® Stecker, High-Performance, ST® compatibel , 50 µm multimode (OM3/OM4 compatible) | |
| 95-050-99 | UniCam® Stecker, High-Performance, LC, 50 µm multimode (OM2) | |
| 95-050-KB | UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), schwarz | |
| 95-050-KE | UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), orange | |
| 95-050-KN-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), blau | |
| 95-050-KS-Z | UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), grau | |
| 95-05X-KE | UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), orange | |
| 95-05X-KV | UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), violett | |
| 95-05X-KY | UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), gelb | |
| 95-200-41-Z | UniCam® Stecker, High-Performance, SC, Großpackung, single-mode (OS2) | |
| 95-200-99-Z | UniCam® Stecker, High-Performance, LC, Großpackung, single-mode (OS2) | |
| 95-200-KB-Z | UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), schwarz | |
| 95-200-KE-Z | UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), orange | |
| 95-200-KG-Z | UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), grün | |
| 95-200-KN | UniCam® Stecker, Codierter LC, single-mode (OS2), blau | |
| 95-200-KR | UniCam® Stecker, Codierter LC, single-mode (OS2), rot | |
| 95-200-KS | UniCam® Stecker, Codierter LC, single-mode (OS2), grau | |
| 95-200-KS-Z | UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), grau | |
| 95-200-KY | UniCam® Stecker, Codierter LC, single-mode (OS2), gelb |