012ERA-T3122A20
Selbsttragende Fig-8 Luftkabel mit Stahltragseil LT 2,3, A-DQT2Y 1x12 E9 SMF-28e+® ITU G652.D
General Specifications
Product Number | 012ERA-T3122A20 |
Cable type | Loose tube |
Environment | Outdoor |
Product type | Self-Supporting, Figure-8 |
Fibre category | ITU-TG.652.D (OS2) |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQT2Y |
Application | Aerial |
Cable geometry | Other |
Standards
Fibre Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 60794-3-10 |
Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
Temperature range, installation | -5 °C to 50 °C |
Temperature range, operation | -30 °C to 70 °C |
Temperature range, storage | -40 °C to 70 °C |
Cable Design
Cable marking | Metre - Handset - Sine - CORNING - Year - ALTOS (R) A-DQT2Y 1X12 E9 LT 2.3 |
Central element | GRP |
Fibre count | 12 |
Number of ripcords | 2 |
Outer jacket colour | Black |
Outer jacket material | Linear Low Density Polyethylene (LLDPE) |
Outer jacket nominal thickness | 1.5 mm |
Buffer tube colour | Blue, orange |
Buffer tube diameter | 2.25 mm |
Central element diameter | 2.5 mm |
Number of active tubes | 1 |
Number of filling elements | 5 |
Number of tube positions | 6 |
Tape | Water-swellable |
Fibre colouring | Blue, orange, green, brown, grey, white, red, black, yellow, violet, pink, turquoise |
Fibres per tube | 12 |
Colour Code Standards | Telcordia |
Mechanical Specifications
Crush resistance | 2000 N/10 cm |
Max. tensile strength for installation | 4000 N |
Min. bend radius installation | 175 mm |
Min. bend radius operation | 155 mm |
Nominal outer diameter | 10.3 mm x 19.3 mm |
Optical Characteristics
Fibre code | E |
Performance option code | 22 |
Fibre category | OS2 |
Fibre Type | Single-mode (OS2) / 250 µm |
Fibre name | Single-mode (OS2) |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fibre compliance | ITU-T G.652.D |
Fibre core diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 150 kg/km |
Max. cable length per reel/drum | 6000 m |
Steel suspension strand 7 x 1.0 mm
Designed for span lengths between poles not longer than 75m
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
2.25 mm buffer tubes
Provides smaller cable diameter, reduces cable weight thus provide ease of handling during installation
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications
1.5 mm LDPE jacket thickness
Smaller cable diameter with rugged design for easy aerial installations between poles
LDPE jacket, black
Provides ultraviolet resistance