text.skipToContent text.skipToNavigation

Corning® UniCam® connectors offer high optical performance in a fast, easy field-termination solution—ideal for fiber-to-the-workstation setups where time matters. Using precision mechanical splice tech, UniCam enables quick, cost-effective fiber installations. With the High-Performance Tool Kit, LC, SC, or ST® connectors install in just 50 seconds to one minute.

The lightweight tool and precision cleaver reduce human error, ensuring consistent terminations. The cleaver’s dual-clamp design and the tool’s go/no-go feedback confirm proper fiber mating. Installation is simple: strip, clean, cleave, cam, and crimp. Corning guarantees performance—if a connector doesn’t meet specs, it’s replaced.

UniCam connectors suit all field-installable fiber needs, reducing total cost. Each acts like a mini pigtail with a factory-installed fiber stub, aligned via patented splice tech. No epoxy or polishing needed.

For added security, Corning offers keyed LC connectors for up to eight segregated networks. Color-coded keys prevent unauthorized access and simplify ID. Keyed connectors on both patch panel sides ensure matched access rights—features not replicable with standard LC components.


Products

Product Number Product Name
95-050-KY-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), gelb
95-050-51 UniCam® Stecker, High-Performance, ST® kompatibel, 50 µm multimode (OM2)
95-000-KR Connecteurs UniCam®
95-050-KE-Z Connecteurs UniCam®
95-05X-KG-Z Connecteurs UniCam®
95-05X-KN Connecteurs UniCam®
95-200-KB Connecteurs UniCam®
95-05X-KE-Z Connecteurs UniCam®
95-05X-KY-Z Connecteurs UniCam®
95-050-KB-Z Connecteurs UniCam®
95-05X-KS Connecteurs UniCam®
95-000-KG Connecteurs UniCam®
95-000-99-Z Conector de alto rendimiento UniCam®, LC, paquete organizador, multimodo de 62,5 µm (OM1)
95-000-41 UniCam ® Conector de alto rendimiento, Carolina del Sur, 62.5 m multimodo (OM1)
95-000-41-Z Conector de alto rendimiento UniCam®, SC, paquete organizador, multimodo de 62,5 µm (OM1)
95-000-50 Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-51 Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-51-Z Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-99 UniCam® Stecker, High-Performance, LC, 62,5 µm multimode (OM1)
95-000-KB-Z UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), schwarz
95-000-KG-Z UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), grün
95-000-KR-Z UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), rot
95-000-KS UniCam® Stecker, Codierter LC, 62.5 µm multimode (OM1), grau
95-000-KV UniCam® Stecker, Codierter LC, 62.5 µm multimode (OM1), violett
95-000-KV-Z UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), violett
95-000-KY UniCam® Stecker, Codierter LC, 62.5 µm multimode (OM1), gelb
95-050-40 UniCam® Stecker, Standard-Performance, SC, 50 µm multimode (OM2)
95-050-41-Z UniCam® Stecker, High-Performance, SC, Großpackung, 50 µm multimode (OM2)
95-050-50 UniCam® Stecker, Standard-Performance, ST® compatibel , 50 µm multimode (OM2)
95-050-51-X-Z UniCam® Stecker, High-Performance, ST® compatibel , Großpackung, 50 µm multimode (OM3/OM4 compatible)
95-050-51-Z Conector de alto rendimiento UniCam®, ST® compatible, paquete organizador, multimodo de 50 µm (OM2)
95-050-90 UniCam® Stecker, High-Performance, LC, 50 µm multimode (OM2)
95-050-99-X UniCam® Stecker, High-Performance, LC, 50 µm multimode (OM3/OM4 compatible)
95-050-99-X-Z UniCam® Stecker, High-Performance, LC, Großpackung, 50 µm multimode (OM3/OM4 compatible)
95-050-99-Z UniCam® Stecker, High-Performance, LC, Großpackung, 50 µm multimode (OM2)
95-050-KG UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), grün
95-050-KG-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), grün
95-050-KN UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), blau
95-050-KR UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), rot
95-050-KR-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), rot
95-050-KS UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), grau
95-050-KV-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), violett
95-050-KY UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), gelb
95-05X-KB UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), schwarz
95-05X-KB-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), schwarz
95-05X-KG UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), grün
95-05X-KN-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), blau
95-05X-KR UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), rot
95-05X-KS-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), grau
95-05X-KV-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), violett
95-200-44 UniCam® Stecker, High-Performance, SC APC, single-mode (OS2)
95-200-44-Z UniCam® Stecker, High-Performance, SC APC, single-mode (OS2)
95-200-51-Z UniCam® Stecker, High-Performance, ST® compatibel , Großpackung, single-mode (OS2)
95-200-94

UniCam® Stecker, LC APC, Single-mode (OS2)

95-200-94-Z UniCam® Stecker, High-Performance, LC APC, Großpackung, single-mode (OS2)
95-200-99 UniCam® Stecker, High-Performance, LC, single-mode (OS2)
95-200-KG UniCam® Stecker, Codierter LC, single-mode (OS2), grün
95-200-KR-Z UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), rot
95-200-KV-Z UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), violett
95-200-KE UniCam® Stecker, Codierter LC, single-mode (OS2), orange
95-050-KV UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), violett
95-000-KE-Z UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), orange
95-200-41 UniCam® Stecker, High-Performance, SC, single-mode (OS2)
95-200-KY-Z UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), gelb
95-05X-KR-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), rot
95-050-41 UniCam® Stecker, High-Performance, SC, 50 µm multimode (OM2)
95-200-51 UniCam® Stecker, High-Performance, ST® kompatibel, single-mode (OS2)
95-000-40 UniCam® Stecker, Standard-Performance, SC, 62,5 µm multimode (OM1)
95-200-KV UniCam® Stecker, Codierter LC, single-mode (OS2), violett
95-200-KN-Z UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), blau
95-000-40-Z UniCam® Stecker, Standard-Performance, SC, Großpackung, 62,5 µm multimode (OM1)
95-000-50-Z UniCam® Stecker, Standard-Performance, ST® compatibel , Großpackung, 62,5 µm multimode (OM1)
95-000-KB UniCam® Stecker, Codierter LC, 62,5 µm multimode (OM1), schwarz
95-000-KE UniCam® Stecker, Codierter LC, 62,5 µm multimode (OM1), orange
95-000-KN UniCam® Stecker, Codierter LC, 62,5 µm multimode (OM1), blau
95-000-KN-Z UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), blau
95-000-KS-Z UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), grau
95-000-KY-Z UniCam® Stecker, Codierter LC, Großpackung, 62,5 µm multimode (OM1), gelb
95-050-40-Z UniCam® Stecker, Standard-Performance, SC, Großpackung, 50 µm multimode (OM2)
95-050-41-X UniCam® Stecker, High-Performance, SC, 50 µm multimode (OM3/OM4 compatible)
95-050-41-X-Z UniCam® Stecker, High-Performance, SC, Großpackung, 50 µm multimode (OM3)
95-050-50-Z UniCam® Stecker, Standard-Performance, ST® compatibel , Großpackung, 50 µm multimode (OM2)
95-050-51-X UniCam® Stecker, High-Performance, ST® compatibel , 50 µm multimode (OM3/OM4 compatible)
95-050-99 UniCam® Stecker, High-Performance, LC, 50 µm multimode (OM2)
95-050-KB UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), schwarz
95-050-KE UniCam® Stecker, Codierter LC, 50 µm multimode (OM2), orange
95-050-KN-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), blau
95-050-KS-Z UniCam® Stecker, Codierter LC, Großpackung, 50 µm multimode (OM2), grau
95-05X-KE UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), orange
95-05X-KV UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), violett
95-05X-KY UniCam® Stecker, Codierter LC, 50 µm multimode (OM3/OM4/OM4 extended 10G distance), gelb
95-200-41-Z UniCam® Stecker, High-Performance, SC, Großpackung, single-mode (OS2)
95-200-99-Z UniCam® Stecker, High-Performance, LC, Großpackung, single-mode (OS2)
95-200-KB-Z UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), schwarz
95-200-KE-Z UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), orange
95-200-KG-Z UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), grün
95-200-KN UniCam® Stecker, Codierter LC, single-mode (OS2), blau
95-200-KR UniCam® Stecker, Codierter LC, single-mode (OS2), rot
95-200-KS UniCam® Stecker, Codierter LC, single-mode (OS2), grau
95-200-KS-Z UniCam® Stecker, Codierter LC, Großpackung, single-mode (OS2), grau
95-200-KY UniCam® Stecker, Codierter LC, single-mode (OS2), gelb