Centrix® WDM Kassette
At the foundation of the Centrix® System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.
Gewicht
1 kg
Abmessungen (H x B x T)
13 x 318 x 298 mm
Kupplungstyp
LC APC
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| CTXCE1B3B30004-01X | Centrix® WDM Kassette 1x 2:1 Coexistence Element GPON/NG-PON, LC/APC | |
| CTXCE1B3B30004-12X | Centrix® WDM Kassette 12x 2:1 Coexistence Element GPON/NG-PON, LC/APC |