Centrix™ WDM Cassette
At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.
Gewicht
1 kg
Abmessungen (H x B x T)
Kupplungstyp
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| CTX3C08BJYZZUN | Centrix® WDM Einschub, 8 Kanal Mux oder DeMux, 1470-1610 mit 1310 Ports, SC UPC | |
| CTX6C08BJYZZUN | Centrix® WDM Einschub, 8 Kanal Mux oder DeMux, 1470-1610 mit 1310 Ports, SC APC | |
| CTXA908BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC UPC | |
| CTXB308BJYZZUN | Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC APC | |
| CTXCE1B3B30004-01X | Centrix® WDM Kassette 1x 2:1 Coexistence Element GPON/NG-PON, LC/APC | |
| CTXCE1B3B30004-12X | Centrix™ WDM Cassette 12x 2:1 Coexistence Element GPON/NG-PON, LC APC |