CAB-TT-TOOL
Cabinet Accessories Zipper tool (cutting of transition tubes and feeding in the fiber)
通用规范
产品编码 | CAB-TT-TOOL |
Product Type | Centrix™ |
Accessory Type | Centrix™ |
Fiber Category | Single-mode (OS2) |
Cable Type | 250 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
Connector Type | LC |
Number of Ports | 24 |
Design - Adapter
Housing Color | Blue |
Adapter Type | LC duplex |
Connector Specs
Polish | UPC |
Dimensions
Weight | 0.5 kg |
Ordering Information
Shipping Weight | 0.1 kg |
Units per Delivery | 1/1 |