PBO - Terminal

The PBO range is designed for aerial distribution applications and can connect up to 12 customer cables/drops, 1 distribution cable (mid-span) and 2 secondary distribution cables. Its organizer is compatible with both G.652.D and G.657 fibers, loose tubes and micromodules. It can be equipped with standard trays from the BPEO product range. The organizer can receive 1-slot trays (5 mm) or 2-slot trays (10 mm) that include one area for fiber cable (monozone) or two areas for fiber cables (bizone). The PBO range is very modular and available in splice or pre-connectorized drop versions. Its discrete design supports easy integration on façades or poles with the help of two flanges or with a strip, without entering in the body of the PBO. Required tool:
■ Crosspoint screwdriver
■ Clamping tool for plastic clamps.
Products
Product Number | Product Name | |
---|---|---|
80611498165 | Fiber Distribution Terminal PBPOC-2-12-CL | |
FQ100068425 | PBO - Terminals BTI Small Capacity Distribution Point - 4 Fibre Connections | |
FQ100081717 | PBO Size 1 NG without Tray | |
PBO12S-P000000Y | PBO - Terminal PBO12S No Tray with Blockers | |
PBO12S-P0000E3Y | PBO - Terminal PBO12S 3xTray BiZone with Blockers | |
PBOCS-00-00-SPLICE-FR | PBO - Terminal PBOCS Splice Organizer w/o Tray France |