SST-Drop™ Single-Tube, Gel-Filled Cable
Corning SST-Drop™ cables combine the easy installation of standard ALTOS® cables with a single-tube, easy-access design. Available in dielectric and toneable versions, these cables are RDUP (RUS) Listed and deliver exceptional crush resistance, making them ideal for rugged environments and underground installations. The dielectric version eliminates bonding and grounding requirements, while the toneable version features a separable toning conductor and copper element for effortless buried cable detection and clear identification during installation.
Faseranzahl
Faserkategorie
Compliance
Not Available
Maßeinheit
Meter
Produkttyp
Dielectric
Products
| Product Number | Product Name | |
|---|---|---|
| 001EB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 1F, Singlemode (OS2) | |
| 001JB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 1 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL) | |
| 001UB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 1 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (ZBL) | |
| 001ZB4-13120A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 1 F, E9/125 SMF-28® ULTRA | |
| 002EB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 2 F, singlemode (OS2) | |
| 002JB4-13122A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL) | |
| 002UB4-13122A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL) | |
| 002ZB4-13120A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, E9/125 SMF-28® ULTRA | |
| 004EB4-13122A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, single-mode (OS2) | |
| 004JB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 1 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL) | |
| 004UB4-13122A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL) | |
| 004ZB4-13120A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, E9/125 SMF-28® ULTRA | |
| 006EB4-13122A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, single-mode (OS2) | |
| 006JB4-13122A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL) | |
| 006UB4-13122A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL) | |
| 006ZB4-13120A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, E9/125 SMF-28® ULTRA | |
| 008EB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 8 F, singlemode (OS2) | |
| 008JB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 8 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL) | |
| 008UB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 8 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (ZBL) | |
| 008ZB4-13120A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 8 F, E9/125 SMF-28® ULTRA | |
| 012EB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 12 F, singlemode (OS2) | |
| 012JB4-13122A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL) | |
| 012UB4-13122A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 12 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (ZBL) | |
| 012ZB4-13120A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, E9/125 SMF-28® ULTRA | |
| 016ZB4-13120A20 | SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 16 F, E9/125 SMF-28® ULTRA | |
| 024ZB4-13120A20 | SST-Drop™ dielektrisches Zentraladerkabel, gelgefüllt, 24 F, E9/125 SMF-28® ULTRA |