FC2-M-MAX-144C2A00000-WW
FRECAP 2 Closure with MAX system Size M, 72 SC Crimp, 2×1 fold segment 12–18 mm, 6 blind segments
You might also be interested in
General Specifications
| Product Number | FC2-M-MAX-144C2A00000-WW |
| Brand | FRECAP |
| Mounting Type | Pole-mount, Wall-Mount, Manhole, Direct Buried |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -40 °C to 65 °C |
| Temperature Range, Operation | -40 °C to 65 °C |
| Temperature Range, Storage | -40 °C to 65 °C |
Design
| Splitter support | Yes |
| Capacity (number of splices) | 144 |
| Central member fixing for main cable | Yes |
| Closure Shape | Dome |
| Crimp splice count per tray | 2 |
| Crimp splice protector support | Yes |
| Distribution cable port count | 6 |
| Distribution cable range | 5 mm to 28 mm |
| Fiber Management Configuration | MAX-FMS |
| Heat shrink splice count per SE tray | 0 |
| Heat shrink splice count per tray | 0 |
| Heat shrink splice protector support | No |
| Main cable circular port count | 2 |
| Main cable range | 12 mm to 28 mm |
| Max number of trays | 72 SC / 36 SE |
| Maximum splice fiber capacity | 432 heat-shrink / 864 crimp |
| Maximum Tray Count (SC) | 72 |
| Maximum Tray Count (SE) | 36 |
| Number of Cable Entries | 8 |
| Number of Distribution/Drop Cables ports | 8 |
| Number of Splice Trays | 72 |
| Sealing Type | Gel |
| Splice Tray Type | MAX |
| Supported cables | Standard cable, Minicable, Microcable |
Dimensions
| Outer Diameter | 316 mm |
Ordering Information
| Package Contents | 1 closure size M with 72 SC (5 mm) trays for Crimp splice protectors, 2×1 fold segment 12–18 mm, 6 blind segments for Distribution 144F Cable in Single Circuit for crimp splice protection |
| Shipping Height | 784 mm |
| Shipping Width | 384 mm |
| Shipping Depth | 310 mm |
| Units per Delivery | 1/1 |
Suitable for a cabinet buried, duct, and aerial lines
For straight and branching applications
No special tool needed
8 independent segments of cable entries enable moves and changes without disturbing already installed cable
Fast and easy access to individual splice trays
Max. Splice capacity 1440 (SC Splice Trays, Crimp splice protector)
Segmented dome sealing
IP68 rated