OSC-1-00-00-421
Fiber Drop Repair Closure OSC Connect for repair or extension of customer drop cables, with strand/pole/wall mount bracket
General Specifications
| Product Number | OSC-1-00-00-421 |
| Cable Type | Drop |
| Product Type | Patch Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -18 °C to 40 °C |
| Temperature Range, Operation | -40 °C to 65 °C |
Design
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Closure Type | Mechanical |
| Crimp splice count per tray | 0 |
| Distribution cable port count | 4 |
| Distribution cable range | 4 mm to 8 mm |
| Housing Type | Outdoor |
| Main cable range | 4 mm to 8 mm |
| Number of Cable Entries | 4 |
| Number of Distribution/Drop Cables ports | 2 |
| Number of Ports | 4 |
| Sealing Type | Gel |
| Adapter Type | SC APC |
| Housing Color | Black |
Dimensions
| Length | 295 mm |
| Height | 50 mm |
| Width | 91 mm |
| Weight | 0.1 kg |
Ordering Information
| Package Contents | 1 OSC Drop Repair Kit with 4 cable central strength member (CSM) strain reliefs , empty of holder , 1 bracket ( wall and strand-mount ) , color Black |
| Units per Delivery | 1/1 |
Efficient customer drop repair
Cost savings by avoiding complete cable replacements and reduced repair time and customer disturbances
Cable extensions
Streamlined process for extending existing infrastructure.
Small derivation closure footprint
Versatile deployment options for various scenarios