OSC-1-50-00-41
Fiber Drop Repair Closure 6 - 12 Fiber; for repair or extension of customer drop cables for heat shrink or crimp splice protectors
General Specifications
| Product Number | OSC-1-50-00-41 |
| Environment | Outdoor |
| Cable Type | Drop |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Installation | -18 °C to 40 °C |
| Temperature Range, Operation | -40 °C to 65 °C |
Design
| Capacity (number of splices) | 12 |
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Closure Type | Mechanical |
| Crimp splice count per tray | 12 |
| Distribution cable port count | 2 |
| Distribution cable range | 4 mm to 8 mm |
| Extra buffer storage system | Installed |
| Housing Type | Outdoor |
| Main cable range | 4 mm to 8 mm |
| Max number of trays | 1 |
| Maximum splice fiber capacity | 12 splices |
| Number of Cable Entries | 4 |
| Number of Distribution/Drop Cables ports | 2 |
| Number of Ports | 4 |
| Sealing Type | Gel |
| Splice Tray Capacity Mass Fusion | 3 to 12 |
| Housing Color | Black |
Dimensions
| Length | 295 mm |
| Height | 50 mm |
| Width | 91 mm |
| Weight | 0.1 kg |
Ordering Information
| Package Contents | 1 OSC Fiber Drop Repair Kit with 4 cable central strength member (CSM) strain reliefs, 1 holder for 12 fusion splices with 2.4 mm outside diameter fusion sleeves and 1 holder for 12 Crimp splices (splice protectors not included ) |
| Units per Delivery | 1/1 |
Efficient customer drop repair
Cost savings by avoiding complete cable replacements and reduced repair time and customer disturbances
Cable extensions
Streamlined process for extending existing infrastructure.
Small derivation closure footprint
Versatile deployment options for various scenarios