UU009719939
Fiber Drop Repair Closure OSLC 2 Fiber Repair Closure for extension or repair of drop cables
General Specifications
| Product Number | UU009719939 |
| Environment | Outdoor |
| Cable Type | Drop |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Installation | -18 °C to 40 °C |
| Temperature Range, Operation | -40 °C to 65 °C |
Design
| Capacity (number of splices) | 2 |
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Closure Type | Mechanical |
| Crimp splice count per tray | 0 |
| Distribution cable port count | 2 |
| Distribution cable range | 3.8 mm to 6.2 mm |
| Housing Type | Outdoor |
| Main cable range | 3.8 mm to 6.2 mm |
| Max number of trays | 1 |
| Maximum splice fiber capacity | 2 splices |
| Number of Cable Entries | 4 |
| Number of Distribution/Drop Cables ports | 2 |
| Number of Ports | 4 |
| Sealing Type | Gel |
| Housing Color | Black |
Dimensions
| Length | 150 mm |
| Height | 40 mm |
| Width | 50 mm |
| Weight | 0.1 kg |
Ordering Information
| Units per Delivery | 1/1 |
Efficient customer drop repair
Cost savings by avoiding complete cable replacements and reduced repair time and customer disturbances
Cable extensions
Streamlined process for extending existing infrastructure.
Small derivation closure footprint
Versatile deployment options for various scenarios