Everon® Copper Datacom F/UTP 550/24, Category 6A, LSZH™/FRNC
The Everon® Copper Datacom F/UTP 550/24 cable is designed up to 550MHz and its transmission characteristics exceed Category 6A specifications according to EN50288-10-1 IEC 61156-5. High system margins for the complete link according to the last version of ISO/IEC 11801 and EN 50173 (Series) will be achieved by using corresponding hardware together with this highend copper cable. The cable has a streamlined construction and low weight. Overall shielding with with a Allaminated foil and each twisted pair unshielded (F/UTP). The cable satisfies Class B interference radiation standards according to EN 55022, as well as immunity according to EN 55024, which enables the realization of CE-compatible networks.
Packaging Method
Drum
Cable Length
500 m
Products
| Product Number | Product Name | |
|---|---|---|
| CCXEEE-DC047-C009-L6 | Everon® Copper Datacom F/UTP 550/24, Category 6A, LSZH™/FRNC, Cca, 4P, White | |
| UU009175736 | Everon® Copper Datacom F/UTP 550/24, Category 6A, LSZH/FRNC, Cca, 4P, Green |