

CCXIPB-F0047-C001-L7
Everon® Copper Datacom S/FTP 800/23, Industrial Category 7, PUR, Fca 4P, Violet
General Specifications
Product Number | CCXIPB-F0047-C001-L7 |
Environment | Industrial |
Category | 7 |
Cable Type | S/FTP |
Halogen-free | Yes |
Construction | Simplex, 4P |
Reaction to Fire | Fca |
Legacy Part Number | CCXIPB-F0047-C001-L7 |
Brand | Everon® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 61156-5; EN 50288-4-1, ISO/IEC 11801 Ed. 2.2; EN 50173-1, ANSI/TIA -568-C-2; IEC60304 |
Design and Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
Smoke density | IEC 61034-2 |
Halogen content test | Zero Halogen to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Halogen-free | Yes |
Temperature Range, Installation | 0 °C to 50 °C |
Temperature Range, Operation | -20 °C to 60 °C |
Cable Design
Conductor | Copper Wire, AWG 23/1 |
Conductor Insulation | Halogen-free foam-skin material |
Twisting | 2 cores to a pair |
Pair screen | Al-laminated foil around each pair |
Outer Jacket Material | PUR |
Outer Jacket Color | Purple |
Mechanical Specifications
Fire Load | 740 MJ/km |
Nominal Outer Diameter | 7.5 mm |
Min. Bend Radius Installation | 8x Cable-Ø |
Min. Bend Radius Operation | 3x Cable-Ø (over flat side) |
Maximum Tensile Strength | 154 N |
Electrical Characteristics
Conductor resistance unbalance | 1 % |
Delay skew | 9 ns/100 m |
Max. loop resistance | 154 Ω/km |
Propagation delay | 425 ns/100 m |
Voltage rating | Less than 75 V DC max and less than 50 V AC max |
Propagation Velocity at >10 MHz (NVP*c) | 79 % |
Coupling Attenuation | 85 dB |
Segregation Class | d |
Insulation Resistance | > 5000 MΩ*km |
Dimensions
Weight | 64 kg |
Ordering Information
Cable Length | 1000 m |
Packaging Method | Drum |
Units per Delivery | 1/1 |
S/FTP 800/23 Industrial cable designed up to 800 MHz
Fulfils all requirements of category 7 EN50288-4-1 and IEC 61156-5
Suitable for Classe D to F according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Certified by a vendor-independent and impartial test lab
PUR Industrial jacket
Overall shielding with tinned copper wire braiding and each twisted pair is individually shielded with a Allaminated foil (S/FTP)
Length marking on jacket
Fca