
MCXVEE-BC047-V009-L6
Everon® Copper Datacom U/UTP 450/24, Category 6, LSZH/FRNC, Cca 4P, White
General Specifications
Product Number | MCXVEE-BC047-V009-L6 |
Environment | Indoor |
Category | 6 |
Cable Type | U/UTP |
Halogen-free | Yes |
Construction | Simplex, 4P |
Reaction to Fire | Cca, s1a, d0, a1 |
Legacy Part Number | VOL6UL4500 |
Brand | Everon® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 61156-5; EN 50288-6-1, ISO/IEC 11801 Ed. 2.2; EN 50173-1, ANSI/TIA-568-C-2; IEC 60304 |
Design and Test Criteria | 1000 Base-T IEEE 802.3 an; PoE / PoE++ IEEE 802.3af, IEEE 802.3at |
Flame propagation test | IEC 60332-1 |
Smoke density | IEC 61034-2 |
Halogen content test | Zero Halogen to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C |
Temperature Range, Operation | -20 °C to 60 °C |
Cable Design
Conductor | Copper Wire, AWG 24/1 |
Conductor Insulation | Solid PE |
Twisting | 2 cores to a pair |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | White |
Mechanical Specifications
Fire Load | 440 MJ/km |
Nominal Outer Diameter | 6.1 mm |
Min. Bend Radius Installation | 8x Cable-Ø |
Maximum Tensile Strength | 80 N |
Electrical Characteristics
Conductor resistance unbalance | 2 % |
Delay skew | 40 ns/100 m |
Max. loop resistance | 190 Ω/km |
Propagation delay | 520 ns/100 m |
Voltage rating | Less than 75 V DC max and less than 50 V AC max |
Propagation Velocity at >10 MHz (NVP*c) | 69 % |
Coupling Attenuation | 40 dB |
Insulation Resistance | > 5000 MΩ*km |
Dimensions
Weight | 36 kg |
Ordering Information
Cable Length | 500 m |
Packaging Method | Drum |
Units per Delivery | 1/1 |
U/UTP 450/24 cable designed up to 450 MHz
Fulfils all requirements of category 6 EN50288-6-1 and IEC 61156-5
Suitable for Classe D to E according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Certified by a vendor-independent and impartial test lab
Low smoke and halogen-free (LSZH)
Unshielded cable (U/UTP)
Length marking on jacket
Cca-s1a,d0,a1