

CCXEAA-D0047-C001-L7
Everon® Copper Datacom F/FTP 550/23, Outdoor, Category 6A, PE, Fca 4P, Black
General Specifications
Product Number | CCXEAA-D0047-C001-L7 |
Environment | Outdoor |
Category | 6A |
Cable Type | F/FTP |
Halogen-free | Yes |
Radial watertight | Yes |
Area/Range of Application | Dry and damp rooms |
Construction | Simplex, 4P |
UV resistant | Yes |
Reaction to Fire | Fca |
Legacy Part Number | CCXEAA-D0047-C001-L7 |
Brand | Everon® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 61156-6; EN 50288-5-2, ISO/IEC 11801 Ed. 2.2; EN 50173-1, ANSI/TIA -568-C-2; IEC60304 |
Design and Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
Smoke density | IEC 61034-2 |
Halogen content test | Zero Halogen to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Halogen-free | Yes |
Temperature Range, Installation | 0 °C to 50 °C |
Temperature Range, Operation | -40 °C to 60 °C |
Cable Design
Conductor | Copper Wire, AWG 23/1 |
Conductor Insulation | Halogen-free foam-skin material |
Twisting | 2 cores to a pair |
Outer Jacket Material | PE |
Outer Jacket Color | Black |
Mechanical Specifications
Fire Load | 970 MJ/km |
Nominal Outer Diameter | 7.5 mm |
Min. Bend Radius Installation | 8x Cable-Ø |
Min. Bend Radius Operation | 3x Cable-Ø (over flat side) |
Maximum Tensile Strength | 145 N |
Electrical Characteristics
Conductor resistance unbalance | 1 % |
Delay skew | 9 ns/100 m |
Max. loop resistance | 165 Ω/km |
Propagation delay | 425 ns/100 m |
Voltage rating | Less than 75 V DC max and less than 50 V AC max |
Impedance Zo at 1-100 MHz | 100 Ω ± 15% |
Propagation Velocity at >10 MHz (NVP*c) | 79 % |
Coupling Attenuation | 70 dB |
Segregation Class | c |
Insulation Resistance | > 5000 MΩ*km |
Dimensions
Weight | 49 kg |
Ordering Information
Cable Length | 1000 m |
Packaging Method | Drum |
Units per Delivery | 1/1 |
F/FTP 550/23 cable designed up to 550 MHz
Fulfils all requirements of category 6A EN50288-10-1 and IEC 61156-5
Suitable for Classe D to EA according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
PE Outdoor jacket Low smoke and halogen-free (LSZH)
Overall shielding with with a Allaminated foil and each twisted pair is individually shielded with a Allaminated foil (F/FTP)
Length marking on jacket
Fca