CCXDAE-C0047-C001-L6
Everon® Copper Datacom F/UTP 300/24, Outdoor, Category 5e, PE, Fca 4P, Black
General Specifications
| Product Number | CCXDAE-C0047-C001-L6 |
| Environment | Outdoor |
| Category | 5e |
| Cable Type | F/UTP |
| Halogen-free | Yes |
| Radial watertight | Yes |
| Construction | Simplex, 4P |
| UV resistant | Yes |
| Reaction to Fire | Fca |
| Legacy Part Number | CCXDAE-C0047-C001-L6 |
| Brand | Everon |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC 61156-5, EN 50288-2-1, ISO/IEC 11801 Ed. 2.2, EN 50173-1, ANSI/TIA-568-C.2, IEC 60304 |
| Design and Test Criteria | 1000 Base-T IEEE 802.3 an; PoE / PoE++ IEEE 802.3af, IEEE 802.3at |
| Smoke density | IEC 61034-2 |
Environmental Conditions
| Halogen-free | Yes |
| Temperature Range, Installation | 0 °C to 50 °C |
| Temperature Range, Operation | -40 °C to 60 °C |
Cable Design
| Conductor | Copper Wire, AWG 24/1 |
| Conductor Insulation | Solid PE |
| Twisting | 2 cores to a pair |
| Outer Jacket Material | PE |
Mechanical Specifications
| Fire Load | 390 MJ/km |
| Nominal Outer Diameter | 6.2 mm |
| Min. Bend Radius Installation | 8x Cable-Ø |
| Min. Bend Radius Operation | 3x Cable-Ø (over flat side) |
| Maximum Tensile Strength | 93 N |
Electrical Characteristics
| Conductor resistance unbalance | 2 % |
| Delay skew | 45 ns/100 m |
| Max. loop resistance | 190 Ω/km |
| Propagation delay | 545 ns/100 m |
| Voltage rating | Less than 75 V DC max and less than 50 V AC max |
| Propagation Velocity at >10 MHz (NVP*c) | 69 % |
| Coupling Attenuation | 55 dB |
| Segregation Class | d |
| Insulation Resistance | > 5000 MΩ*km |
Dimensions
| Weight | 36 kg |
Ordering Information
| Cable Length | 500 m |
| Packaging Method | Drum |
| Units per Delivery | 1/1 |
F/UTP 300/24 cable designed up to 300 MHz
Fulfils all requirements of category 5e EN50288-2-1 and IEC 61156-5
Suitable for Classe D to Da according to ISO/IEC 11801. EN50173 and 1 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
PE Outdoor jacket Low smoke and halogen-free (LSZH)
Overall shielding with with a Allaminated foil and each twisted pair unshielded (F/UTP)
Length marking on jacket
Fca