text.skipToContent text.skipToNavigation

CAXCSE-00401-C011-BP

Everon® Copper Datacom Terminal Outlet VOL and Keystone  Single gang EUROMOD, for 4xAdapter, 146x86 , white

Contact Distributor for Lead Time
Standards
Flame Retardance Class UL94 V-0
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Environmental Compatibility Recyclable and free of heavy metal 
Halogen-free Yes
Temperature Range, Installation 0 °C  to  50 °C   
Temperature Range, Operation -20 °C  to  60 °C   
Design
Number of Pieces 1
Color White, RAL 9010
Number of Ports 1
Mechanical Specifications
Reproducibility Several times reusable
Dimensions
Height 86 mm
Width 146 mm
Ordering Information
Shipping Weight 35 g
Units per Delivery 12/1
Both footprints VOL and Keystone are supported

Easy mounting of modules 

Easy assembling and removing adapter to the frame

Area dedicated to label port identifier

No special tools required for installation

Standard white color for all terminal solution

Angled adaptor reduce the tensile on the patchcord and the cable