UAXCSE-U0201-C001
Everon® Copper Datacom Terminal Outlet VOL and Keystone Wall Surface mounting box for 2 modules RJ45, 78x70, white
Spécifications générales
| Référence du produit | UAXCSE-U0201-C001 |
| Halogen-free | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable |
| Halogen-free | Yes |
| Temperature Range, Installation | 0 °C - 50 °C |
| Temperature Range, Operation | -20 °C - 60 °C |
Design
| Color | White |
| Number of Ports | 2 |
| Footprint | Keystone and VOL |
Dimensions
| Height | 70 mm |
| Width | 78 mm |
| Depth | 39.5 mm |
Ordering Information
| Units per Delivery | 1/1 |
Both footprints VOL and Keystone are supported
Easy mounting of modules
Easy assembling and removing adapter to the frame
Area dedicated to label port identifier
No special tools required for installation
Standard white color for all terminal solution
Angled adaptor reduce the tensile on the patchcord and the cable