

UAXCSE-V0101-C020-BP
Everon® Copper Datacom Terminal Outlet VOL and Keystone Adapter, inclined, 38x25 mm, for 1xRJ45 Module (VOL or Keystone), white
General Specifications
Product Number | UAXCSE-V0101-C020-BP |
Product Category | Core Product |
Standards
Flame Retardance | Class UL94 V-0 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Environmental Compatibility | Recyclable and free of heavy metal |
Halogen-free | Yes |
Temperature Range, Installation | 0 °C to 50 °C |
Temperature Range, Operation | -20 °C to 60 °C |
Design
Number of Pieces | 1 |
Color | White, RAL 9010 |
Number of Ports | 1 |
Mechanical Specifications
Reproducibility | Several times reusable |
Dimensions
Height | 38 mm |
Width | 25 mm |
Ordering Information
Shipping Weight | 3 g |
Units per Delivery | 24/1 |
Both footprints VOL and Keystone are supported
Easy mounting of modules
Easy assembling and removing adapter to the frame
Area dedicated to label port identifier
No special tools required for installation
Standard white color for all terminal solution
Angled adaptor reduce the tensile on the patchcord and the cable